• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Pipe Reamer (for Copper / Aluminum Tube)

Pipe Reamer (for Copper / Aluminum Tube)
  • Volume Discount

Product Details:

Manufacturer part number: 211-F

Brand: BUNKABOEKI KOGYO

Price: 43.60

Delivery time: Same day

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

211-F

Part Number
211-F
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

43.60 €

1 Available Same day

Stock

Loading...

  1. 1

Basic information

Product Type Pipe reamer Applicable Pipe Inner and Outer Diameter (millimeters) 3~22 Applicable Pipe Inner and Outer Diameter (inches) 1/8~7/8
Blade part 11 Blades for Copper and Aluminum Mass(g) 180 Trusco Code 321-6314
Application Deburring of copper / aluminum / brass / hardened PVC piping. Material Blade: Steel (S55C)

This page is Pipe Reamer (for Copper / Aluminum Tube), part number 211-F.
You can find the detail information about specifications and dimensions on part number 211-F.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360