Manufacturer part number: TUR-FJYL
Brand: TRUSCO NAKAYAMA
Price: 8.25 €
Delivery time: 6 Days
Amount Of Content: 1 pc.
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
TUR-FJYL
Product Type 1 | Punching Rack | Other | Option | Diameter × length(mm) | 5×40 |
---|---|---|---|---|---|
Mounting orientation | Horizontal | Maximum Load(kg/unit) | 1.5kg/piece | Type | Long |
Trusco Code | 393-0319 | Mass | 20g | Material (Main Body) | Steel (Trivalent Unichrome Plating) |
Features | Easily Mounted One-Touch Type | Amount Of Content | 1 pc. |
This page is Resin Hook for Punching Panelina, part number TUR-FJYL.
You can find the detail information about specifications and dimensions on part number TUR-FJYL.