Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
THC-23A-B
Part Number
|
---|
THC-23A-B |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | External Shape Width (mm) | External Shape Depth (mm) | External Height (mm) | Capacity (L) | Color | Effective inside dimension: frontage (mm) | Effective inside dimension: depth (mm) | Effective inside dimension: height (mm) | Trusco Code | Mass (g) | Amount Of Content | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
24.06 € | 6 | 6 Days | 508 | 352 | 175 | 24 | Blue | 442 | 298 | 170 | 300-1440 | 1020 | 1 pc. |
Loading...
Product Type | Box type container | Material (Main Body) | Polypropylene (PP) | Amount Of Content | 1 pc. |
---|
This page is Container THC Type (Type A), part number THC-23A-B.
You can find the detail information about specifications and dimensions on part number THC-23A-B.
Configure
Basic Attributes
Type
External Shape Width(mm)
External Shape Depth(mm)
External Height(mm)
Capacity(L)
Color
Effective inside dimension: frontage(mm)
Effective inside dimension: depth(mm)
Effective inside dimension: height(mm)
Trusco Code
Amount Of Content
Filter by standard shipping days
Optional Attributes
Part Number |
---|
THC-03A-TM |
THC-07A-B |
THC-07A-TM |
THC-35A-B |
THC16A-TM |
THC23A-TM |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | External Shape Width (mm) | External Shape Depth (mm) | External Height (mm) | Capacity (L) | Color | Effective inside dimension: frontage (mm) | Effective inside dimension: depth (mm) | Effective inside dimension: height (mm) | Trusco Code | Mass (g) | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
6.85 € | 12 | 6 Days | 244 | 167 | 100 | 2.6 | Clear | 197 | 129 | 96 | 374-7841 | 245 | - | ||
11.86 € | 6 | 6 Days | 354 | 242 | 120 | 7.2 | Blue | 299 | 196 | 114 | 300-1415 | 510 | - | ||
11.86 € | 6 | 6 Days | 354 | 242 | 120 | 7.2 | Clear | 299 | 196 | 114 | 374-7859 | 510 | - | ||
35.64 € | 4 | 6 Days | 508 | 352 | 260 | 35.4 | Blue | 442 | 298 | 255 | 374-7948 | 1390 | - | ||
22.02 € | 6 | 6 Days | 508 | 352 | 120 | 16.2 | Clear | 442 | 298 | 115 | 390-7287 | 970 | - | ||
24.06 € | 6 | 6 Days | 508 | 352 | 175 | 24 | Clear | 442 | 298 | 170 | 390-7295 | 1020 | - |