Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CR-S50N-TM
Part Number
|
---|
CR-S50N-TM |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Capacity (L) | External Shape Width (mm) | External Shape Depth (mm) | External Height (mm) | Color | Other | Details Type | Effective inside frontage x depth x height dimensions (mm) | Folded Height (mm) | Compatible Container | Detailed colors | Trusco Code | Specifications | Maximum Load (kg) | Grain Machining | Mass (g) | Amount Of Content | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
37.04 € | 4 | 6 Days | 50 | 530 | 366 | 325 | White | - | - | 493×335×305 | 86 | - | Semi-Transparent | 298-5764 | - | 10 | 10 parts | 2330 | 1 pc. |
Loading...
Product Type | Folding container | Material | Polypropylene (PP) |
---|
This page is α Fold-up Container (50 L Type), part number CR-S50N-TM.
You can find the detail information about specifications and dimensions on part number CR-S50N-TM.
Configure
Basic Attributes
Other
Details Type
Compatible Container
Type
Capacity(L)
External Shape Width(mm)
External Shape Depth(mm)
External Height(mm)
Color
Effective inside frontage x depth x height dimensions(mm)
Folded Height(mm)
Detailed colors
Trusco Code
Amount Of Content
Filter by standard shipping days
Optional Attributes
Part Number |
---|
CR-J-DB |
CR-S50N-DB |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Capacity (L) | External Shape Width (mm) | External Shape Depth (mm) | External Height (mm) | Color | Other | Details Type | Effective inside frontage x depth x height dimensions (mm) | Folded Height (mm) | Compatible Container | Detailed colors | Trusco Code | Specifications | Maximum Load (kg) | Grain Machining | Mass (g) | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1.87 € | 4 | 6 Days | - | - | - | - | Blue | Option | Joint for α Fold-Up Container (50L Type) Double Lids | - | - | CR-S50N (DB) | Dark blue | 511-8883 | 4-joint set | - | - | 10 | 1 Pack (4 pcs.) | ||
26.98 € | 4 | 6 Days | 50 | 530 | 366 | 325 | Blue | - | - | 493×335×305 | 86 | - | Dark blue | 298-5772 | - | 10 | 10 parts | 2330 | 1 pc. |