Manufacturer part number: PFA-10
Brand: TRUSCO NAKAYAMA
Price: 10.33 €
Delivery time: 6 Days
Amount Of Content: 1 pc.
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
PFA-10
Frontage(mm) | 24 | Depth(mm) | 134 | Height(mm) | 67 |
---|---|---|---|---|---|
Product Type 1 | Punching Rack | Other | Option | Hook Diameter(mm) | 5 |
Maximum Load(kg/unit) | 2kg/piece | Trusco Code | 329-4889 | Mass | 0.03kg |
Material (Main Body) | Steel (Unichrome Plating Finish) | Material (assembling parts) | Polypropylene (PP) | Fitting Spacing(mm) | - |
Specification 1 | Hook Diameter: 5 mm | Amount Of Content | 1 pc. |
This page is Punching Panel Hook Cover (Linear Type), part number PFA-10.
You can find the detail information about specifications and dimensions on part number PFA-10.