Snap Ring Pliers PZ-10 to 14

Snap Ring Pliers PZ-10 to 14
Includes bits (4 types) for the convertible type pliers that can be used with both internal and external snap rings.
[Features]
· Can be used with both internal and external rings, with replaceable tip bits (4 types).
· Environmental-friendly elastomer grip.
· Easy to switch between external and internal rings by changing the body set position and the replacement bit attachment position.
[Applications]
· For attachment and detachment of snap rings.

(i)Remark

  • ATTENTION! Unfortunately the pliers are no longer available and only tips can be ordered!

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

PZ-14

Part Number
PZ-14
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

7.84 €

1 Same day

Stock

Loading...

  1. 1

Basic information

Product Category Parts Shaft/hole Use with both shaft and hole Tip claw diameter(mm) 1.4
Compatible Ring Size(mm) C-type for shaft: 10-30; Grip-type for shaft: 6-9; For hole: 12-30 Parts Type Snap ring plier tip claw Set / Single Item Single Item
Tip Shape Bent Material High Carbon Steel Main body: option Option
RoHS Corresponds To

This page is Snap Ring Pliers PZ-10 to 14, part number PZ-14.
You can find the detail information about specifications and dimensions on part number PZ-14.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360