Green Electrical Wrench Hammer

Green Electrical Wrench Hammer
  • Volume Discount
[Features]
· Economic design made short and lightweight.
· It has a grip design which firmly fits the hand.
· 17 mm box wrench at the end of the handle.
[Applications]
· Ideal for electrical work.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

DPC17

Part Number
DPC17
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

49.39 €

1 Available Same day

Stock

Loading...

  1. 1

Basic information

Product Type Electrician's hammer Head (diameter)(mm) 25 Head (length)(mm) 105
Overall Length(mm) 255 Head material Carbon Steel Trusco Code 395-8671
Mass(g) 340 Handle material Polycarbonate

This page is Green Electrical Wrench Hammer, part number DPC17.
You can find the detail information about specifications and dimensions on part number DPC17.

Tech Support