• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Tongs

Tongs

Click on this image to zoom in.

Click on this image to zoom in.

[Features]
- For grasping and bending thin plates.
- Crushes the folded curve part (seam) of thin plates.
- The tip has been bent.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
TKSD-0030
TKSD-0045
TKSD-0060
TKSD-0075
TKSD-0090
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length
(mm)
Mouth Width
(mm)
Trusco Code Mass
(g)

78.88 €

1 6 Days 24530212-1930390

86.87 €

1 6 Days 25545212-1948570

106.93 €

1 Same day

Stock

26060212-1956600

127.22 €

1 6 Days 27075212-1964650

103.69 €

1 6 Days 27090212-1972680

Loading...

  1. 1

Basic information

Product Type Grip Pliers Material S45C

Tech Support