Manufacturer part number: MES-720N
Brand: TRUSCO NAKAYAMA
Price: 16.53 €
Delivery time: 6 Days
Amount Of Content: 1 pc.
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
MES-720N
Material | Steel | Product Type | Lightweight Type Option | Other | Option |
---|---|---|---|---|---|
Length Dimension(mm) | 745 | Trusco Code | 256-5765 | Application | As a supporting post for mesh racks. |
Mass | 630g | Specifications | Threading specifications | Thread Part | Adjuster (M12 x 1.75 mm) |
Surface Treatment | Nickel chrome, chrome plating finish | Post Diameter(mm) | 25.4 | Amount Of Content | 1 pc. |
This page is Support Beam (Screw Cut Specifications) for Mesh Rack, part number MES-720N.
You can find the detail information about specifications and dimensions on part number MES-720N.