Strengthened Gas Hose Cutter

Strengthened Gas Hose Cutter

Click on this image to zoom in.

Click on this image to zoom in.

Product Details:

Manufacturer part number: HC500

Brand: HIT

Price: 265.32

Delivery time: 7 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

HC500

Part Number
HC500
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

265.32 €

1 7 Days

Loading...

  1. 1

Basic information

Product Type Iron Bar Cutter Cutting Performance For 9.5/13/19/25 Overall Length(mm) 500
Trusco Code 327-2257 Features It is easy to cut with stationary type. The gas hoses and air hoses reinforced with steel core, etc. can be easily and efficiently cut. Mass(g) 1800

This page is Strengthened Gas Hose Cutter, part number HC500.
You can find the detail information about specifications and dimensions on part number HC500.

Tech Support