T-Shaped Slide Handle

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NTH4

Part Number
NTH4
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

11.99 €

1 Same day

Stock

Loading...

  1. 1

Basic information

Single Product/Set Classification Single Item Handle Application For handwork Insertion Angle (Shaft measurement when electric drill) (mm) 12.7
Overall length (L dimension)(mm) 250 Mass(g) 330

This page is T-Shaped Slide Handle, part number NTH4.
You can find the detail information about specifications and dimensions on part number NTH4.

Tech Support