Manufacturer part number: HKX9S
Brand: SUPER TOOL
Price: 42.86 €
Delivery time: Same day
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
HKX9S
Type | Hex L-shape wrench | Tip Type | Standard Type | Width across flat dimension(mm) | 10 / 2 / 3 / 4 / 5 / 6 / 8 / 1.5 / 2.5 |
---|---|---|---|---|---|
Single Product/Set Classification | Set Product | Overall length (L dimension)(mm) | 100 / 112 / 200 / 140 / 158 / 90 / 224 / 125 / 178 | Hex bar wrench underneck length (H dimension) L-shape only(mm) | 14 / 16 / 18 / 20 / 28 / 32 / 36 / 40 / 24 |
Material | SNCM · V | Finishing | Mat Chrome Processing | Hardness(HRC) | 55-60 |
Set Content | 1.5、2、2.5、3、4、5、6、8、10 | Number Contained In A Packet | 9 |
This page is Extra Long Hex Wrench Set, part number HKX9S.
You can find the detail information about specifications and dimensions on part number HKX9S.