Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
TPU-200 |
TPU-202 |
TPU-204 |
TPU-206 |
TPU-207 |
TPU-208 |
TPU-209 |
TPU-210 |
TPU-211 |
TPU-212 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | A (mm) | B (mm) | C (mm) | D (mm) | E (mm) | F (mm) | G (mm) | Bolt Used | Mass (g) | Applicable Swivel Bolt | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
41.13 € | 1 | Available | 10 Days | 19 | 38 | 100 | 63 | 14 | 14.5 | M12X1.75 | M14 | 530 | CHS-5000 | |
51.91 € | 1 | Available | 6 Days | 19 | 38 | 150 | 88 | 14 | 14.5 | M12X1.75 | M14 | 870 | CHS-5000 | |
60.89 € | 1 | Available | 6 Days | 25 | 50 | 100 | 62 | 14 | 17 | M16X2 | M16 | 680 | CHS-6000 | |
69.89 € | 1 | Available | 6 Days | 25 | 50 | 150 | 87 | 14 | 17 | M16X2 | M16 | 1050 | CHS-6000 | |
79.99 € | 1 | Available | 6 Days | 25 | 50 | 175 | 103 | 14 | 17 | M16X2 | M16 | 1580 | CHS-6000 | |
86.46 € | 1 | Available | 6 Days | 30 | 50 | 150 | 88 | 20 | 20.5 | M18X2.5 | M20 | 1340 | CHS-7000 | |
92.75 € | 1 | Available | 6 Days | 30 | 50 | 175 | 103 | 20 | 20.5 | M18X2.5 | M20 | 1900 | CHS-7000 | |
110.71 € | 1 | 6 Days | 30 | 50 | 200 | 125 | 20 | 20.5 | M18X2.5 | M20 | 1400 | CHS-7000 | ||
148.45 € | 1 | 6 Days | 38 | 65 | 200 | 123 | 24 | 25 | M20X2.5 | M24 | 3300 | CHS-8000 | ||
178.81 € | 1 | 6 Days | 38 | 65 | 250 | 148 | 24 | 25 | M20X2.5 | M24 | 4100 | CHS-8000 |
Loading...
Material | S45C | Hardness | HRC35° | Finishing | Black oxide finish |
---|
Configure
Basic Attributes
A(mm)
B(mm)
C(mm)
D(mm)
E(mm)
F(mm)
G(mm)
Bolt Used
Type
Filter by standard shipping days
Optional Attributes