Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
FQ-100
Part Number
|
---|
FQ-100 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Overall Length (mm) | Trusco Code | Width (mm) | Height (mm) | Mouth Width (mm) | Mouth Opening (mm) | Mouth Depth (mm) | Tightening Force (kN) | Mounting Dimension (mm) | Mass (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
336.27 € | 1 | 6 Days | 280 | 125-6572 | 151 | 86 | 104 | 100 | 42 | 6 | 120X248 | 6100 |
Loading...
Main Body Material | Cast Iron | Features | In order to prevent secular changes, it has been purified. The center bar and guide bar have undergone quenching and a grinding finish. The cam-out construction reduces workpiece clamping time. |
---|
This page is Quick Grip Vise Type F, part number FQ-100.
You can find the detail information about specifications and dimensions on part number FQ-100.
Configure
Basic Attributes
Type
Overall Length(mm)
Trusco Code
Width(mm)
Height(mm)
Mouth Width(mm)
Mouth Opening(mm)
Mouth Depth(mm)
Tightening Force(kN)
Mounting Dimension(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
FQ-150 |
FQ-200 |
FQ-75 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Overall Length (mm) | Trusco Code | Width (mm) | Height (mm) | Mouth Width (mm) | Mouth Opening (mm) | Mouth Depth (mm) | Tightening Force (kN) | Mounting Dimension (mm) | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
568.25 € | 1 | 6 Days | 368 | 125-6599 | 223 | 100 | 156 | 150 | 51 | 7 | 189X342 | 13200 | ||
768.35 € | 1 | 6 Days | 427 | 125-6602 | 271 | 111 | 204 | 200 | 54 | 7 | 241X388 | 18700 | ||
307.36 € | 1 | 6 Days | 215 | 125-6564 | 112 | 72 | 79 | 75 | 38 | 4 | 94X201 | 3200 |