Capacitive Brush Double Winding (Gold-Plated Wire)

Capacitive Brush Double Winding (Gold-Plated Wire)
  • Volume Discount
[Features]
Cylinder-shaped bristles allow cleaning the inside of relatively thin pipes.
It is a suitable for hard work twisted brush with hard to bend handle, made of 4 twisted wires.
[Applications]
For cleaning the inside of the pipe, rust removal, deburring, etc.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
TB-2101
TB-2102
TB-2103
TB-2104
TB-2105
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Hair length
(mm)
Outer diameter of bristles
(mm)
Trusco Code Mass

14.92 €

2 7 Days 2.09258-946035(g)

14.94 €

2 6 Days 3.512258-947837(g)

14.17 €

1 Available Same day

Stock

5.516258-948638(g)

13.97 €

2 6 Days 6.518258-949439(g)

15.02 €

2 6 Days 1025258-950846(g)

Loading...

  1. 1

Basic information

Type Torsional brush Planting(mm) 80 Product wool material Gold Plated Wire
Shaft Diameter(mm) 5.0 Wire diameter(mm) 0.15 Overall Length(mm) 280
Features Brush hairs are in a cylindrical shape, making it possible to clean inside relatively thin pipes. Twist brush made by twisting 4 wires, with a handle that is difficult to bend, making it suitable for hard work. Application Contamination cleaning, rust peeling, and burr removal on pipe interior. Specifications Double Wind (gold plated wire)
Shaft Steel (Iron Wire)

Tech Support