Midget Cable Cutter

Midget Cable Cutter

Product Details:

Manufacturer part number: CC-0300

Brand: MCC CORPORATION

Price: 33.27

Delivery time: 6 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CC-0300

Part Number
CC-0300
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

33.27 €

1 6 Days

Loading...

  1. 1

Basic information

Compatible Wire Type IV Line / Cable Cutting Capacity (IV Wire)(㎜²) 22 Overall Length(mm) 215
Cutting Capacity IV Line(mm2) 22 Trusco Code 367-2531 Mass (g) 260
Features You can quickly and easily cut with one hand with the feeling of scissors. Application For cable cutting.

This page is Midget Cable Cutter, part number CC-0300.
You can find the detail information about specifications and dimensions on part number CC-0300.

Tech Support