Tip (Square Groove Grooving Tip TGA Type)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TGAL3100ET1500A

Part Number
TGAL3100ET1500A
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

15.86 €

10 6 Days

Loading...

  1. 1

Basic information

Shape T (Triangle) Application Grooving / Parting Work material Steel / Stainless Steel / Cast Iron / Non-ferrous metal
Cutting Direction Left-hand Nose Radius 0.2 Material type T1500A
Dimension W(mm) 1 Dimension S(mm) 3.18 Dimension φD(mm) 9.525
Detailed Nose Radius(mm) 0.2 Material Cermet Applicable Holder GWC L1010-3/GWC L1212-3/GWC L1616-3/GWC L2020-3/GWC L2525-3/GWCS L2020-3/GWCS L2525-3
Dimension A(mm) 2.5

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360