T Type Handle Hexagonal Wrench

T Type Handle Hexagonal Wrench

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount

Product Details:

Manufacturer part number: 13307

Brand: WERA

Price: 14.26

Delivery time: 4 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

13307

Part Number
13307
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

14.26 €

1 4 Days

Loading...

  1. 1

Basic information

Type T Type Tip Type Standard Type Width across flat dimension(mm) 4
Single Product/Set Classification Single Item Overall length (L dimension)(mm) 233 JAN Code 4013288096500
Trusco Code 411-6682 Mass(g) 46.3 Features Easy to grip T shaped handle. Wera's exclusive Hex-Plus surface contact structure allows long-life for screws, avoiding damage to the inner part of the hexagonal head. Enhance your work efficiency with the high torque capability of this tool.
Overall Width(mm) 70

Tech Support