Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
HF-110-A |
HF-111-A |
HF-112-A |
HF-113-A |
HF-114-A |
HF-116-A |
HF-117-A |
HF-118-A |
HF-533-C |
HF-536-C |
HF-537-C |
HF-538-C |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Color | Length (m) | Color Details | Trusco Code | Mass (g/package) | Amount Of Content | |
---|---|---|---|---|---|---|---|---|---|---|---|
14.22 € | 10 Pieces Per Package | 1 pack | 6 Days | Transparency | 10 | Clear | 366-4635 | 500 | 1 Pack (10 pcs) | ||
14.22 € | 10 Pieces Per Package | 1 pack | 6 Days | Green | 10 | Green | 366-4643 | 500 | 1 Pack (10 pcs) | ||
14.22 € | 10 Pieces Per Package | 1 pack | 6 Days | Yellows | 10 | Yellow | 366-4651 | 500 | 1 Pack (10 pcs) | ||
14.22 € | 10 Pieces Per Package | 1 pack | 6 Days | Blue Type | 10 | Blue | 366-4660 | 500 | 1 Pack (10 pcs) | ||
14.22 € | 10 Pieces Per Package | 1 pack | 6 Days | Red Type | 10 | Red | 366-4678 | 500 | 1 Pack (10 pcs) | ||
14.22 € | 10 Pieces Per Package | 1 pack | 6 Days | White Type | 10 | White | 366-4686 | 500 | 1 Pack (10 pcs) | ||
14.22 € | 10 Pieces Per Package | 1 pack | 6 Days | Black | 10 | Black | 366-4694 | 500 | 1 Pack (10 pcs) | ||
14.22 € | 10 Pieces Per Package | 1 pack | 6 Days | Black | 10 | Gray | 366-4708 | 500 | 1 Pack (10 pcs) | ||
27.79 € | 10 Pieces Per Package | 1 pack | 6 Days | Blue Type | 20 | Blue | 366-4741 | 950 | 1 Pack (10 pcs) | ||
27.79 € | 10 Pieces Per Package | 1 pack | 6 Days | White Type | 20 | White | 366-4767 | 950 | 1 Pack (10 pcs) | ||
27.79 € | 10 Pieces Per Package | 1 pack | 6 Days | Black | 20 | Black | 366-4775 | 950 | 1 Pack (10 pcs) | ||
27.79 € | 10 Pieces Per Package | 1 pack | 6 Days | Black | 20 | Gray | 366-4783 | 950 | 1 Pack (10 pcs) |
Loading...
Product Type | Adhesive Tape | Width(mm) | 19 | Thickness(mm) | 0.2 |
---|---|---|---|---|---|
Adhesiveness | 2.21N/10mm | Tensile Strength | 29.1N/10mm | Features | Powerful adhesion that can glue to metal, wood, glass, cloth and most other surfaces. |
Application | Insulation of joint sections and tips of wires and cables. For binding and sorting wiring panel and wire harnesses by color. Identification display of jig, etc. | Specifications | Can cut by hand | Specification 2 | Unleaded Type (Lead Free) |
Operating Temperature Range | -20~60℃ | Base Materials | Soft Polyvinyl Chloride Film | Adhesive | Rubber-Based |
Amount Of Content | 1 Pack (10 pcs) |
Configure
Basic Attributes
Color
Length(m)
Color Details
Trusco Code
Amount Of Content
Type
Filter by standard shipping days
Optional Attributes