Aluminum Tape "Ace Cloth"

Aluminum Tape "Ace Cloth"
[Features]
- A non-toluene type of adhesive designed with the environment in mind.
- Strongly adheres to moisture-permeable sheets and airtight film insulators.
- Has excellent weather resistance. (JIS A 6930 tested, 50 years equivalent)
- Thin and durable, can be applied in layers, and has excellent applicability without getting hands dirtied up.
[Applications]
- For fastening and repairing thermally insulating joints and the like.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

0115020AL

Part Number
0115020AL
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Amount Of Content

9.46 €

6 6 Days 1 Roll

Loading...

  1. 1

Basic information

Product Type Adhesive Tape Color Gold and silver Width(mm) 50
Length(m) 20 Thickness(mm) 0.18 Details Type Aluminum Tape
Adhesiveness 30N/25mm Tensile Strength 351±49N/50mm Color Details Silver
Trusco Code 329-6091 Mass(g) 190 Features Attaches securely to permeable sheets, airtight film and insulation. Outstanding durability (equivalent to 50 years under JIS A6930 testing). Thin and durable, can be overlapped for use, and has excellent workability that prevents hands from becoming dirty.
Specifications Can cut by hand Operating Temperature Range(°C) -10 – 100 Base Materials Polyethylene Cloth + Aluminum Foil
Adhesive Acrylic Amount Of Content 1 Roll

This page is Aluminum Tape "Ace Cloth", part number 0115020AL.
You can find the detail information about specifications and dimensions on part number 0115020AL.

Tech Support