Manufacturer part number: SD3-48
Brand: 3M
Price: 41.13 €
Delivery time: 6 Days
Amount Of Content: 1 pc.
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SD3-48
Product Type | Fixture | Color | Gold and silver | Width(mm) | 65 |
---|---|---|---|---|---|
Details Type | Dispenser | Depth(mm) | 170 | Height(mm) | 90 |
Trusco Code | 293-0161 | Mass(g) | 350 | Maximum Tape Width(mm) | 48 |
Maximum Data, Outer Diameter(mm) | 125 | Features | When applying tape, it produces 2-5 mm tabs for opening on tape length direction, and improves work efficiency of opening. | Specifications | For 3-inch (76 mm) paper tubes |
Specification 2 | With Tape Automatic Folding Function (Tape not included) | Applicable Tape | OPP tape | Tape Folding Width(mm) | 2~5 |
Material | Body, Steel/Cutter Blade, Steel | Amount Of Content | 1 pc. |
This page is Side Tab Dispenser for 3M™ OPP Tape, 3 Inch. (76 mm) for Paper Tube, part number SD3-48.
You can find the detail information about specifications and dimensions on part number SD3-48.