3M VHB Mechanical Bonding Tape, Extra Soft Type

3M VHB Mechanical Bonding Tape, Extra Soft Type

Product Details:

Manufacturer part number: Y4300K-08-19X10

Brand: 3M

Price: 18.03

Delivery time: 6 Days


Technical Data:

Amount Of Content: 1 Roll


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Y4300K-08-19X10

Part Number
Y4300K-08-19X10
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Amount Of Content

18.03 €

1 6 Days 1 Roll

Loading...

  1. 1

Basic information

Product Type Adhesive Tape Color Black Width(mm) 19
Length(m) 10 Thickness(mm) 0.8 Color Details Gray
Adhesiveness 28N/10mm Trusco Code 366-4201 Mass(g) 170
Features This product has a strong separation degree and can be used on structures. With high adhesive force even at low temperatures of 5°C, this product can be used for outdoor work during winter as well. Application Useful for conjugation of various industrial materials. Useful in construction industry, machinery transport industry. Can be used outdoors. Specifications Cutting Requires Cutter
Material Base Material: Acrylic Foam; Adhesive: Acrylic Amount Of Content 1 Roll

Tech Support