Manufacturer part number: 980000-20-65X90
Brand: HITACHI MAXELL
Price: 38.34 €
Delivery time: 6 Days
Inner capacity: 1 Roll
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
980000-20-65X90
Product Type | Adhesive Tape | Color | Gold and silver | Width(mm) | 65 |
---|---|---|---|---|---|
Length(m) | 90 | Thickness(mm) | 0.11 | Details Type | Aluminum Tape |
Color Details | Silver | Adhesiveness | 5.70 N/10 mm (against Stainless Steel) | Tensile Strength | 39N/10mm |
Trusco Code | 351-9287 | Mass(g) | 1251 | Specifications | Cutting Requires Cutter |
Operating Temperature Range(°C) | -10 – 80 | Base Materials | Pasting of high quality paper onto aluminum foil | Adhesive | Rubber-Based |
Inner capacity | 1 Roll |
This page is No.9800 Aluminum Craft Tape, part number 980000-20-65X90.
You can find the detail information about specifications and dimensions on part number 980000-20-65X90.