Front Face Mill Cutter Arbor (S Shaft)

Front Face Mill Cutter Arbor (S Shaft)

Product Details:

Manufacturer part number: FMA-ST42-4-100

Brand: TAKURA KOGU

Price: 127.56

Delivery time: 8 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

FMA-ST42-4-100

Part Number
FMA-ST42-4-100
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

127.56 €

1 8 Days

Loading...

  1. 1

Basic information

Product Category Main Body Applicable Manufacturing Machinery (main unit) Generic Machine L(mm) 100
l(mm) 30 d(mm) 31.75 D(mm) 42
Cutter for use 4-Inch models d1(mm) 64

This page is Front Face Mill Cutter Arbor (S Shaft), part number FMA-ST42-4-100.
You can find the detail information about specifications and dimensions on part number FMA-ST42-4-100.

Tech Support