Stainless Steel Hand-Type

Stainless Steel Hand-Type
  • Volume Discount

Product Details:

Manufacturer part number: TU24.0I-5

Brand: SKC

Price: 15.42

Delivery time: Same day

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TU24.0I-5

Part Number
TU24.0I-5
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

15.42 €

1 Available Same day

Stock

Loading...

  1. 1

Basic information

Screw Types Meter Screw size (Nominal) M4 Pitch, Number of Threading(mm) 0.7
Chamfer threads 5P Work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Stainless Steel (JIS-SUS) / Quenched and tempered steel (25 to 35 HRC) / Tool Steel (Before SKD Hardening) / Steel casting (SC) / Cast Iron (FC) / Ductile Cast Iron (FCD) / Copper (Cu) / Brass (Bs) / Brass cast iron (BsC) / Bronze (Pb) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) / Zinc Alloy Casting (ZDC) Tap Type Hand Tap
Overall Length (L)(mm) 52 Blade Length(mm) 20 Shaft Diameter 5
Material Details SKH Tap Details Medium

This page is Stainless Steel Hand-Type, part number TU24.0I-5.
You can find the detail information about specifications and dimensions on part number TU24.0I-5.

Tech Support