Dyna Test (Basic Type)

Dyna Test (Basic Type)
[Features]
· A high-precision test bar developed by BIG's precise machining technology.
· Eliminates machining defects with regular precision evaluation
· It can also be used as an setting gauge for tool presetter

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
NT30-32-L150
NT40-50-L200
NT40-50-L335
NT50-50-L200
NT50-50-L335
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Holder Length L
(mm)
Taper φd
(mm)
A
(mm)

1,015.08 €

1 5 Days 150NT3032144

1,194.92 €

1 5 Days 200NT4050184

1,434.33 €

1 5 Days 335NT4050319

1,404.00 €

1 5 Days 200NT5050194

1,643.42 €

1 5 Days 335NT5050319

Loading...

  1. 1

Basic information

Product Category Attachments/Accessories Features It can also be used as an setting gauge for tool presetter. Specifications Runout accuracy: 0.002 mm; Roundness: 0.001 mm; Cylindricity: 0.003 mm; Surface roughness Ra: 0.1 μm; Outer diameter intersection: ±0.005 mm
Application For Measurement of Static Accuracy

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360