Baby Perfect Seal

Baby Perfect Seal
[Features]
· A new type of sealing function where the higher the coolant pressure, the closer the PS ring adheres to the shank of the cutting tool to enhance the sealing performance

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
BPS6-03035
BPS6-0304
BPS6-04045
BPS6-0405
BPS6-05055
BPS6-0506
BPS8-03035
BPS8-0304
BPS8-04045
BPS8-0405
BPS8-05055
BPS8-0506
BPS8-06065
BPS8-0607
BPS8-07075
BPS8-0708
BPS10-03035
BPS10-0304
BPS10-04045
BPS10-0405
BPS10-05055
BPS10-0506
BPS10-06065
BPS10-0607
BPS10-07075
BPS10-0708
BPS10-08085
BPS10-0809
BPS10-09095
BPS10-0910
BPS13-03035
BPS13-0304
BPS13-04045
BPS13-0405
BPS13-05055
BPS13-0506
BPS13-06065
BPS13-0607
BPS13-07075
BPS13-0708
BPS13-08085
BPS13-0809
BPS13-09095
BPS13-0910
BPS13-1011
BPS13-10105
BPS13-1112
BPS13-11115
BPS13-1213
BPS13-12125
BPS16-03035
BPS16-0304
BPS16-04045
BPS16-0405
BPS16-05055
BPS16-0506
BPS16-06065
BPS16-0607
BPS16-07075
BPS16-0708
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
φD1
(mm)
Compatible Collet Compatible Blade Tool Shank Diameter
(mm)
L1
(mm)
φd
(mm)
Compatible Main Body Size
(mm)
φD2
(mm)

93.17 €

1 5 Days 11.2NBC 6- 3~ 3.753~ 3.52.320614.7

93.17 €

1 5 Days 11.2NBC 6- 3~ 4.253~ 42.320614.7

93.17 €

1 5 Days 12.2NBC 6- 4~ 4.754~ 4.52.320614.7

93.17 €

1 5 Days 12.2NBC 6- 4~ 5.254~ 52.320614.7

93.17 €

1 5 Days 13.2NBC 6- 5~ 5.755~ 5.52.320614.7

93.17 €

1 5 Days 13.2NBC 6- 5~ 65~ 62.320614.7

98.58 €

1 5 Days 12.2NBC 8- 3~ 43~ 3.53.925819.2

98.58 €

1 5 Days 12.2NBC 8- 3~ 4.53~ 43.925819.2

98.58 €

1 5 Days 13.2NBC 8- 4~ 54~ 4.53.925819.2

98.58 €

1 5 Days 13.2NBC 8- 4~ 5.54~ 53.925819.2

98.58 €

1 5 Days 14.2NBC 8- 5~ 65~ 5.53.925819.2

98.58 €

1 5 Days 14.2NBC 8- 5~ 6.55~ 63.925819.2

98.58 €

1 5 Days 15.2NBC 8- 6~ 76~ 6.53.425819.2

98.58 €

1 5 Days 15.2NBC 8- 6~ 7.56~ 73.425819.2

98.58 €

1 5 Days 16.2NBC 8- 7~ 87~ 7.53.425819.2

98.58 €

1 5 Days 16.2NBC 8- 7~ 87~ 83.425819.2

106.17 €

1 5 Days 12.2NBC 10- 3~ 43~ 3.53.9301023.9

106.17 €

1 5 Days 12.2NBC 10- 3~ 4.53~ 43.9301023.9

106.17 €

1 5 Days 13.2NBC 10- 4~ 54~ 4.53.9301023.9

106.17 €

1 5 Days 13.2NBC 10- 4~ 5.54~ 53.9301023.9

106.17 €

1 5 Days 14.2NBC 10- 5~ 65~ 5.53.9301023.9

106.17 €

1 5 Days 14.2NBC 10- 5~ 6.55~ 63.9301023.9

106.17 €

1 5 Days 15.2NBC 10- 6~ 76~ 6.54.3301023.9

106.17 €

1 5 Days 15.2NBC 10- 6~ 7.56~ 74.3301023.9

106.17 €

1 5 Days 16.2NBC 10- 7~ 87~ 7.54.3301023.9

106.17 €

1 5 Days 16.2NBC 10- 7~ 8.57~ 84.3301023.9

106.17 €

1 5 Days 18.4NBC 10- 8~ 98~ 8.53.5301023.9

106.17 €

1 5 Days 18.4NBC 10- 8~ 9.58~ 93.5301023.9

106.17 €

1 5 Days 19.2NBC 10- 9~109~ 9.53.5301023.9

106.17 €

1 5 Days 19.2NBC 10- 9~109–103.5301023.9

114.83 €

1 5 Days 12.2NBC13- 3~ 43~ 3.54.3351328.7

114.83 €

1 5 Days 12.2NBC13- 3~ 4.53~ 44.3351328.7

114.83 €

1 5 Days 13.2NBC13- 4~ 54~ 4.54.3351328.7

114.83 €

1 5 Days 13.2NBC13- 4~ 5.54~ 54.3351328.7

114.83 €

1 5 Days 14.2NBC13- 5~ 65~ 5.54.3351328.7

114.83 €

1 5 Days 14.2NBC13- 5~ 6.55~ 64.3351328.7

114.83 €

1 5 Days 15.2NBC13- 6~ 76~ 6.54.6351328.7

114.83 €

1 5 Days 15.2NBC13- 6~ 7.56~ 74.6351328.7

114.83 €

1 5 Days 16.2NBC13- 7~ 87~ 7.54.6351328.7

114.83 €

1 5 Days 16.2NBC13- 7~ 8.57~ 84.6351328.7

114.83 €

1 5 Days 18.4NBC13- 8~ 98~ 8.54.9351328.7

114.83 €

1 5 Days 18.4NBC13- 8~ 9.58~ 94.9351328.7

114.83 €

1 5 Days 19.4NBC13- 9~109~ 9.54.9351328.7

114.83 €

1 5 Days 19.4NBC13- 9~10.59–104.9351328.7

114.83 €

1 5 Days 20.3NBC13-10~11.510~114.2351328.7

114.83 €

1 5 Days 20.3NBC13-10~1110~10.54.2351328.7

114.83 €

1 5 Days 21.2NBC13-11~12.511~124.2351328.7

114.83 €

1 5 Days 21.2NBC13-11~1211~11.54.2351328.7

114.83 €

1 5 Days 22.2NBC13-12~1312~134.2351328.7

114.83 €

1 5 Days 22.2NBC13-12~1312~12.54.2351328.7

123.50 €

1 5 Days 12.2NBC16- 3~ 43~ 3.54421634.4

123.50 €

1 5 Days 12.2NBC16- 3~ 4.53~ 44421634.4

123.50 €

1 5 Days 13.2NBC16- 4~ 54~ 4.54421634.4

123.50 €

1 5 Days 13.2NBC16- 4~ 5.54~ 54421634.4

123.50 €

1 5 Days 14.2NBC16- 5~ 65~ 5.54421634.4

123.50 €

1 5 Days 14.2NBC16- 5~ 6.55~ 64421634.4

123.50 €

1 5 Days 15.2NBC16- 6~ 76~ 6.54.3421634.4

123.50 €

1 5 Days 15.2NBC16- 6~ 7.56~ 74.3421634.4

123.50 €

1 5 Days 16.2NBC16- 7~ 87~ 7.54.3421634.4

123.50 €

1 5 Days 16.2NBC16- 7~ 8.57~ 84.3421634.4

Loading...

Basic information

Product Category Attachments/Accessories Coolant System Center Through (Blade Through) Features A new type of sealing function where the higher the coolant pressure, the closer the PS ring adheres to the shank of the cutting tool to enhance the sealing performance.
Specifications Supports Coolant Pressure of 7 MPa. For New Baby Chuck

Tech Support