Mega Synchro Tapping Holder (Small Diameter Tap for MGT3)

Mega Synchro Tapping Holder (Small Diameter Tap for MGT3)

Product Details:

Manufacturer part number: BBT30-MGT3-70

Brand: BIG KAISER

Price: 361.83

Delivery time: 5 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

BBT30-MGT3-70

Part Number
BBT30-MGT3-70
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

361.83 €

1 5 Days

Loading...

  1. 1

Basic information

Product Category Main Body Applicable Manufacturing Machinery (main unit) Machining Centers Spindle types BT30
Tool Type Tap Holder Length L(mm) 70 Coolant System Center Through (Blade Through)
φD1(mm) 12 Tapping Ability: d-meters M1~M3 L1(mm) 46
φd(mm) 20 L2(mm) 22 Features As well as a synchro error correction mechanism, stable small diameter tap processing is enabled by controlling the precision of dynamic runout when rotating at high speed.

Tech Support