Mega Synchro Tapping Holder (Small Diameter for MTG3)

Mega Synchro Tapping Holder (Small Diameter for MTG3)
[Features]
-For small diameter taps.
-Reduces thrust forces due to synchronisation errors to 1/10 and improves tapping accuracy and tap life.
-A sufficient flow path for coolant is ensured so that coolant can escape from the slot and grease hole even when using a tap with a grease hole.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

ST20-MGT3-90

Part Number
ST20-MGT3-90
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

314.17 €

1 5 Days

Loading...

  1. 1

Basic information

Product Category Attachments/Accessories Holder Length L(mm) 90 Tapping Ability: d-meters M1~M3
Tapping Ability: d-meters l(mm) 45 L1(mm) 68 φd(mm) 20

Tech Support