• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

The Siding Saw

The Siding Saw
[Features]
· Long cutting achieved using HRA 93.5 high-hardness tip.
· Unique blade shape allows light cutting without entangling cutting chips.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
SD-80
SD-100
SD-110
SD-125
SD-160
SD-180
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter
(mm)
Number of flutes
(P)
Hardness
(HRA)

28.12 €

1 7 Days 801293.5

36.91 €

1 10 Days 1001493.5

32.08 €

1 7 Days 1101693.5

40.60 €

1 7 Days 1251893.5

39.73 €

1 7 Days 1602493.5

42.34 €

1 7 Days 18026-

Loading...

  1. 1

Basic information

Blade thickness(mm) 1.8 Hole Diameter(mm) 20

Tech Support