Cerapoint φ3 Shaft【10 Pieces Per Package】

Cerapoint φ3 Shaft
  • Volume Discount

Product Details:

Manufacturer part number: M1020-80

Brand: SUMFLEX

Price: 32.77

Delivery time: 5 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

M1020-80

Part Number
M1020-80
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

32.77 €

10 Pieces Per Package

1 pack Available 5 Days

Loading...

  1. 1

Basic information

Type Rubber Grindstone Particle Size(#) 80 Shaft diameter d(mm) 3
Outer Diameter D(mm) 10 Thickness t(mm) 20 Shape Cylinder Type
Abrasive grain SW Shaft Length ℓ(mm) 30 Maximum rotation speed used(min-1) 24000
Pack Quantity 10 Material Rubber Tool Used Mini Router

This page is Cerapoint φ3 Shaft, part number M1020-80.
You can find the detail information about specifications and dimensions on part number M1020-80.

Tech Support