• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Power Rock Disc【3 Pieces Per Package】

Power Rock Disc
  • Volume Discount

Product Details:

Manufacturer part number: NO.5281

Brand: SUMFLEX

Price: 26.35

Delivery time: 5 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NO.5281

Part Number
NO.5281
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

26.35 €

3 Pieces Per Package

1 pack Available 5 Days

Loading...

  1. 1

Basic information

Application Polishing Outer Diameter D(mm) 38 Thickness t(mm) 10
Shaft Diameter(mm) 3 Particle Size(#) 80 Shaft length(mm) 30
Maximum rotation speed used(min-1) 30000 Tool Installation Method Lock Supplement Power-lock sander
Application Grinding and Polishing Wood/Metal Tool Used Hand Grinder, Micro Grinder Tool Used 2 Electric Drill, Mini Router
Quantity/Pack 10

This page is Power Rock Disc, part number NO.5281.
You can find the detail information about specifications and dimensions on part number NO.5281.

Tech Support