Power Pliers (With Crimping Function) 3000-225

Power Pliers (With Crimping Function) 3000-225
Power pliers with a crimping function.
[Features]
· Can also cut VA/VVF wires, and can cut up to ø2.6 × 3 cores.
· The jaws have a serrated shape to prevent the item being held from slipping.
· The included crimping function is useful at the job site, and the crimp terminal connection range is 1.25 to 5.5 mm².
[Applications]
· Perfect for working on electrical equipment, etc., such as for indoor and outdoor wiring construction.

(i)Remark

  • Do not use for cutting sizes larger than its capacity.
  • Never use for cutting live wires.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3000-225

Part Number
3000-225
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

48.02 €

1 6 Days

Loading...

  1. 1

Basic information

Product Category Pliers Plier Type Pliers Overall Length(mm) 224
With or without spring N/A Steel Wire Cutting Performance(φ/mm) 3.6 Copper Wire Cutting Performance(φ/mm) 4
Piano Wire Cutting Performance(φ/mm) 2 VA (VVF) Wire Cutting Capacity(φ/mm) 2.6X3 Trusco Code 117-8555
Mass(g) 365 Specifications With Crimping Function With Tip Knurling Fall-prevention strap attachment hole NA

This page is Power Pliers (With Crimping Function) 3000-225, part number 3000-225.
You can find the detail information about specifications and dimensions on part number 3000-225.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360