Lead Pliers 360A-150

Lead Pliers 360A-150
Pliers that are perfect for assembling, repairing and disassembling precision equipment, etc.
[Features]
· The tip is wide and thin for securely grasping an object, but the lack of serrations prevents damage to the object.
· The plated finish provides rust-proofing as well as smooth movement.
[Applications]
· For assembly, repair and disassembly for electronics, precision equipment, etc.
· For repairing radiator fins on automobiles and motorcycles.

(i)Remark

  • Do not use for cutting sizes larger than its capacity.
  • Never use for cutting live wires.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

360A-150

Part Number
360A-150
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

28.10 €

1 6 Days

Loading...

  1. 1

Basic information

Product Category Pliers Plier Type Lead Pliers Overall Length(mm) 157
With or without spring N/A Trusco Code 393-9740 Mass(g) 85
Specifications Without tip knurling Fall-prevention strap attachment hole NA

This page is Lead Pliers 360A-150, part number 360A-150.
You can find the detail information about specifications and dimensions on part number 360A-150.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360