Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Outer Diameter (mm) | Thickness (mm) | Hole Diameter (mm) | Number of flutes (sheet) | Thickness Tolerance (mm) | |
---|---|---|---|---|---|---|---|---|---|
136.40 € | 1 | 10 Days | 50 | 30 | 25.4 | 12 | ±0.30 | ||
174.35 € | 1 | 10 Days | 50 | 40 | 25.4 | 12 | ±0.40 | ||
211.69 € | 1 | 10 Days | 50 | 50 | 25.4 | 12 | ±0.50 | ||
265.55 € | 1 | 10 Days | 50 | 60 | 25.4 | 12 | ±0.60 | ||
348.79 € | 1 | 10 Days | 50 | 70 | 25.4 | 12 | ±0.70 | ||
442.44 € | 1 | 10 Days | 50 | 80 | 25.4 | 12 | ±0.80 | ||
503.65 € | 1 | 10 Days | 50 | 100 | 25.4 | 12 | ±1.00 | ||
187.81 € | 1 | 10 Days | 60 | 30 | 25.4 | 14 | ±0.30 | ||
247.80 € | 1 | 10 Days | 60 | 40 | 25.4 | 14 | ±0.40 | ||
299.22 € | 1 | 10 Days | 60 | 50 | 25.4 | 14 | ±0.50 | ||
355.52 € | 1 | 10 Days | 60 | 60 | 25.4 | 14 | ±0.60 | ||
444.28 € | 1 | 10 Days | 60 | 70 | 25.4 | 14 | ±0.70 | ||
536.09 € | 1 | 10 Days | 60 | 80 | 25.4 | 14 | ±0.80 | ||
638.92 € | 1 | 10 Days | 60 | 100 | 25.4 | 14 | ±1.00 | ||
267.38 € | 1 | 10 Days | 75 | 30 | 25.4 | 14 | ±0.30 | ||
396.54 € | 1 | 10 Days | 75 | 40 | 25.4 | 14 | ±0.40 | ||
446.73 € | 1 | 10 Days | 75 | 50 | 25.4 | 14 | ±0.50 | ||
524.46 € | 1 | 10 Days | 75 | 60 | 25.4 | 14 | ±0.60 | ||
603.42 € | 1 | 10 Days | 75 | 70 | 25.4 | 14 | ±0.70 | ||
659.74 € | 1 | 10 Days | 75 | 80 | 25.4 | 14 | ±0.80 | ||
839.69 € | 1 | 10 Days | 75 | 100 | 25.4 | 14 | ±1.00 | ||
1,056.37 € | 1 | 10 Days | 75 | 125 | 25.4 | 14 | ±1.25 | ||
1,333.48 € | 1 | 10 Days | 75 | 150 | 25.4 | 14 | ±1.50 | ||
535.49 € | 1 | 10 Days | 100 | 30 | 25.4 | 16 | ±0.30 | ||
566.09 € | 1 | 10 Days | 100 | 40 | 25.4 | 16 | ±0.40 | ||
826.22 € | 1 | 10 Days | 100 | 50 | 25.4 | 16 | ±0.50 | ||
935.79 € | 1 | 10 Days | 100 | 60 | 25.4 | 16 | ±0.60 | ||
1,041.07 € | 1 | 10 Days | 100 | 70 | 25.4 | 16 | ±0.70 | ||
1,321.81 € | 1 | 10 Days | 100 | 80 | 25.4 | 16 | ±0.80 | ||
1,365.44 € | 1 | 10 Days | 100 | 90 | 25.4 | 16 | ±0.90 | ||
1,444.71 € | 1 | 10 Days | 100 | 100 | 25.4 | 16 | ±1.00 | ||
1,767.33 € | 1 | 10 Days | 100 | 125 | 25.4 | 16 | ±1.25 | ||
2,207.31 € | 1 | 10 Days | 100 | 150 | 25.4 | 16 | ±1.50 | ||
959.05 € | 1 | 10 Days | 125 | 50 | 25.4 | 18 | ±0.50 | ||
1,828.16 € | 1 | 10 Days | 125 | 100 | 25.4 | 18 | ±1.00 | ||
2,175.37 € | 1 | 10 Days | 125 | 125 | 25.4 | 18 | ±1.25 | ||
2,840.25 € | 1 | 10 Days | 125 | 150 | 25.4 | 18 | ±1.50 | ||
1,382.65 € | 1 | 10 Days | 150 | 50 | 25.4 | 20 | ±0.50 | ||
2,833.50 € | 1 | 10 Days | 150 | 100 | 25.4 | 20 | ±1.00 | ||
3,513.75 € | 1 | 10 Days | 150 | 125 | 25.4 | 20 | ±1.25 | ||
4,176.18 € | 1 | 10 Days | 150 | 150 | 25.4 | 20 | ±1.50 | ||
267.38 € | 1 | 10 Days | 75 | 30 | 31.75 | 14 | ±0.30 | ||
396.54 € | 1 | 10 Days | 75 | 40 | 31.75 | 14 | ±0.40 | ||
446.73 € | 1 | 10 Days | 75 | 50 | 31.75 | 14 | ±0.50 | ||
524.46 € | 1 | 10 Days | 75 | 60 | 31.75 | 14 | ±0.60 | ||
603.42 € | 1 | 10 Days | 75 | 70 | 31.75 | 14 | ±0.70 | ||
659.74 € | 1 | 10 Days | 75 | 80 | 31.75 | 14 | ±0.80 | ||
839.69 € | 1 | 10 Days | 75 | 100 | 31.75 | 14 | ±1.00 | ||
1,333.48 € | 1 | 10 Days | 75 | 150 | 31.75 | 14 | ±1.50 | ||
535.49 € | 1 | 10 Days | 100 | 30 | 31.75 | 16 | ±0.30 | ||
566.09 € | 1 | 10 Days | 100 | 40 | 31.75 | 16 | ±0.40 | ||
826.22 € | 1 | 10 Days | 100 | 50 | 31.75 | 16 | ±0.50 | ||
935.79 € | 1 | 10 Days | 100 | 60 | 31.75 | 16 | ±0.60 | ||
1,041.07 € | 1 | 10 Days | 100 | 70 | 31.75 | 16 | ±0.70 | ||
1,321.81 € | 1 | 10 Days | 100 | 80 | 31.75 | 16 | ±0.80 | ||
1,365.44 € | 1 | 10 Days | 100 | 90 | 31.75 | 16 | ±0.90 | ||
1,444.71 € | 1 | 10 Days | 100 | 100 | 31.75 | 16 | ±1.00 | ||
2,207.31 € | 1 | 10 Days | 100 | 150 | 31.75 | 16 | ±1.50 | ||
959.05 € | 1 | 10 Days | 125 | 50 | 31.75 | 18 | ±0.50 | ||
1,828.16 € | 1 | 10 Days | 125 | 100 | 31.75 | 18 | ±1.00 |
Loading...
Material | MCO | work material | Steel / Cast Iron / Stainless Steel / Aluminum / Copper Alloys | O.D. Tolerance(mm) | 0~+1 |
---|---|---|---|---|---|
Hole Dia. Tolerance(mm) | H7 | Torsional Angle(°) | Left 15 |
Configure