Keyless Drill Chuck

Keyless Drill Chuck
  • Volume Discount
Smooth and Quick Mounting and Removal of Bits

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1311405

Part Number
1311405
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

14.14 €

1 Available Same day

Stock

Loading...

  1. 1

Basic information

Product Category Attachments/Accessories Package size(mm) H117×W58×D42 Weight(g) 178
Chuck capacity(mm) 0.8~10 Application Hexagonal shaft chuck enables use of straight bit

This page is Keyless Drill Chuck, part number 1311405.
You can find the detail information about specifications and dimensions on part number 1311405.

Tech Support