Shabibu Deburring Blade【10 Pieces Per Package】

Shabibu Deburring Blade
Same Shape Ridgeline as B10, Inner Circumference Front Side

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

151-29210

Part Number
151-29210
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

23.71 €

10 Pieces Per Package

1 pack Same day

Stock

Loading...

  1. 1

Basic information

Product Type Manual Product Content Blade work material Steel and Aluminum / Stainless Steel / Plastic
Material Cobalt HSS Blade tip angle 41° Application Ridgeline, Front Side Inner Circumference
Details Type Cobalt HSS Blade angle(°) 41 Work Material Properties Iron, Aluminum, Copper, Stainless, Plastic
Cutting direction Clockwise Compatible Shaviv Express 351-29210 Features Same Shape as B10
Long Shaft (Applicable Holder) B Holder (M Holder) Long Shaft (Applicable Handle) Mango II Long Reach Type, Handle A (Resin-Made)/Handle AL (Aluminum-Made) Short Shaft (Supported Handle) Mango II Short Axis B Type

This page is Shabibu Deburring Blade, part number 151-29210.
You can find the detail information about specifications and dimensions on part number 151-29210.

Tech Support