T-Shaped Hexalobular Bit Socket (12.7 mm Insertion Angle)

T-Shaped Hexalobular Bit Socket (12.7 mm Insertion Angle)
[Features]
Plug-in bits are replaceable.
Standard type.
The drive uses Power Fit to prevent concentration of stress.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

BT4-T60

Part Number
BT4-T60
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

17.92 €

1 6 Days

Loading...

  1. 1

Basic information

Single Product/Set Classification Single Item Socket Application For handwork Insertion Angle (Shaft measurement when electric drill is involved) (mm) 12.7
Socket shape Hexagonal bit Width across flat dimension (S Measurement) 13.2 Overall length (L dimension)(mm) 85
Nominal No. T60 Trusco Code 307-8515 Mass(g) 161
Features Plug type bits can be replaced. Plug type bits can be replaced. Insertion angle side uses power-fit shape to prevent stress concentration.

This page is T-Shaped Hexalobular Bit Socket (12.7 mm Insertion Angle), part number BT4-T60.
You can find the detail information about specifications and dimensions on part number BT4-T60.

Tech Support