T-Shaped Tamper Proof Hexalobular

T-Shaped Tamper Proof Hexalobular

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount

Product Details:

Manufacturer part number: BT2-T8H

Brand: KTC(KYOTO TOOL)

Price: 14.86

Delivery time: 9 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

BT2-T8H

Part Number
BT2-T8H
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

14.86 €

1 9 Days

Loading...

  1. 1

Basic information

Single Product/Set Classification Single Item Socket Application For handwork Insertion Angle (Shaft measurement when electric drill is involved) (mm) 6.3
Socket shape Hexagonal bit Width across flat dimension (S Measurement) 2.3 Overall length (L dimension)(mm) 54.5
Nominal No. T8 Trusco Code 383-6185 Mass(g) 35
Features Plug type bits can be replaced. T-shaped standard type, tamper proof. Insertion angle side uses power-fit shape to prevent stress concentration.

This page is T-Shaped Tamper Proof Hexalobular, part number BT2-T8H.
You can find the detail information about specifications and dimensions on part number BT2-T8H.

Tech Support