PREMIUM Chip Saw for Construction

PREMIUM Chip Saw for Construction

Product Details:

Manufacturer part number: 99199

Brand: IWOOD

Price: 17.12

Delivery time: 8 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

99199

Part Number
99199
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

17.12 €

1 8 Days

Loading...

  1. 1

Basic information

Work material Wood Outer Diameter(mm) 125 Blade thickness(mm) 1.3
Number of flutes(P) 42 Adaptable cutting material General wood, laminated wood and fancy plywood

This page is PREMIUM Chip Saw for Construction, part number 99199.
You can find the detail information about specifications and dimensions on part number 99199.

Tech Support