Tip Saw "Premium" (Iron And Stainless Steel Dual-Use)

Tip Saw "Premium" (Iron And Stainless Steel Dual-Use)
[Features]
Great-value tip saw with special tips for an even longer service life.
For cutting angle steel, rebar, iron pipes, hanger rails, channel steel and various types of shaped steel.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

99493

Part Number
99493
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

92.70 €

1 8 Days

Loading...

  1. 1

Basic information

Work material Iron + Stainless Steel Chip Carbide Outer Diameter(mm) 305
Blade thickness(mm) 2.2 Number of flutes(P) 54 Adaptable cutting material Angle Steel, Reinforcing Bar, Iron Pipe, Hanger Rail, Channel Steel, Various Shaped Steel

This page is Tip Saw "Premium" (Iron And Stainless Steel Dual-Use), part number 99493.
You can find the detail information about specifications and dimensions on part number 99493.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360