• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Premium Gypsum Board

Premium Gypsum Board
[Features]
A circular saw blade for high quality plasterboard.
[Features]
Suitable for cutting high quality plasterboard.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
97295
97296
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter
(mm)
Number of flutes
(P)

27.86 €

1 8 Days 10036

29.29 €

1 8 Days 12542

Loading...

  1. 1

Basic information

Work material Building Material Blade thickness(mm) 1.1 Application For Premium Gypsum Boards

Tech Support