Diamond Groove Cutter (Dry Type, U Shape)

Diamond Groove Cutter (Dry Type, U Shape)
[Features]
With U-shaped tips to prevent diamond chipping.
Economical with amazing cost performance.
For creating grooves when repairing cracks in concrete.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

89723

Part Number
89723
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

66.13 €

1 8 Days

Loading...

  1. 1

Basic information

Work material Building Material Chip Diamond Outer Diameter(mm) 90
Application For repairing cracks Adaptable cutting material Concrete / mortar wall surface Hole Diameter(mm) 20
Diamond Layer Width(mm) 10

This page is Diamond Groove Cutter (Dry Type, U Shape), part number 89723.
You can find the detail information about specifications and dimensions on part number 89723.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360