Chargeable Circular Chip Saw for Metalworking

Chargeable Circular Chip Saw for Metalworking
[Features]
· With a balance optimized for simple recharging, this rechargeable chip saw supports all applications.
· 100% laser cut using ultra-thin blade on base metal. Smooth cutting and beautiful cut surface retained with special tip undergoing precision polishing.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
99400
99401
99402
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter
(mm)
Number of flutes
(P)

43.88 €

1 8 Days 11024

46.78 €

1 8 Days 12528

53.00 €

1 10 Days 13530

Loading...

  1. 1

Basic information

Work material Iron + Stainless Steel Blade thickness(mm) 1.4 Application For Iron and Stainless Steel
Adaptable cutting material Hanger Rail, Electric Wire Tube, Gas Tube, Lining Tube, Angled Steel, Iron Bar, Channel Steel, Wood Dowel, Threaded Bolt, PVC Pipe, Aluminum Sash

Tech Support