Carpentry Kitchen Panel

Carpentry Kitchen Panel
[Features]
· Burrless cutting of AICA.
· For antibacterial decorative non-flammable melamine board.
· The highest precision, the finest tip, and the most beautiful finish. (Not possible with enameled metalware. Tetsujin blade optimal for cutting stainless steel.)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
97420
97421
97422
97423
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter
(mm)
Blade thickness
(mm)
Number of flutes
(P)

46.67 €

1 8 Days 1001.146

46.33 €

1 8 Days 1251.156

51.79 €

1 8 Days 1471.566

56.36 €

1 8 Days 1651.574

Loading...

  1. 1

Basic information

Work material Building Material Application For Kitchen Panels Adaptable cutting material All Kitchen Panels, Decorative Plywood, Gypsum Board, Ordinary Wood, Etc.

Tech Support