Manufacturer part number: TRS-1930
Brand: TRAD
Price: 22.20 €
Delivery time: Same day
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
TRS-1930
Tip Type | Combination | Shank diameter(mm) | 6.35 | Overall Length(mm) | 30 |
---|---|---|---|---|---|
Single Product Set Product | Set Product | Tip size / Phillips (+) | No. 0 / No. 1 / No. 2 / No. 3 | Tip size / flathead (-) blade width (mm) | 4 / 6 |
Tip two-sided width size (mm) | 2 / 2.5 / 3 / 4 / 5 / 6 | Presence of magnet at the blade tip | Available | Whether there is a double-end function | N/A |
Cord | 820223 | JAN Code | 4954458295234 | Features | Discerning the size has been made is by the color and size label. |
Application | Tweezers for tightening or loosening many types of screws. | Screwdriver bit | +No.0/+No.1/+No.2/+No.3 | Bit for Torx Screw | T10/T15/T20/T25/T30/T40 |
Set Content | +No.0、+No.1、+No.2、+No.3、-4、-6mm、2.0、2.5、3.0、4.0、5.0、6.0mm、T10、T15、T20、T25、T30、T40 | Bit | S2 | Holder | PE |
Ratchet Handle | PP + Glass Fiber |
This page is Bit Set with Handle with Ratchet Handle (19 Pieces), part number TRS-1930.
You can find the detail information about specifications and dimensions on part number TRS-1930.