• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Electrician's Clippers

Electrician's Clippers

Product Details:

Manufacturer part number: TES-200

Brand: TRAD

Price: 14.75

Delivery time: 5 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TES-200

Part Number
TES-200
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

14.75 €

1 5 Days

Loading...

  1. 1

Basic information

Product Type Other Overall Length(mm) 200 Blade thickness 3.5mm
Blade Length 45mm Cord 820205 JAN Code 4954458180899
Mass(g) 158 Featured Uses 3-core VA wire and ducts are both easily cut. Has reliably functioning spring that uses anti-rust stainless steel blade Blade material Stainless Steel
Grip material PP+TPR Application VA VVF Line/VCT Line/Molding Cutting, Pruning Scissors Cutting Capacity: VA/VVF Wire Up to φ2.0 X 3 Cores
Cutting Capacity: VCT Wire Up to φ3.0 mm X 5.5 mm2 Cutting Capacity: Plastic Tube Up to φ2.0 mm (No. 2)

This page is Electrician's Clippers, part number TES-200.
You can find the detail information about specifications and dimensions on part number TES-200.

Tech Support