Manufacturer part number: TRD-MSL
Brand: TRAD
Price: 15.89 €
Delivery time: Same day
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
TRD-MSL
Product Type | Other | Overall Length(mm) | 250 | Main Body Size(mm) | H250XW80XD25 |
---|---|---|---|---|---|
Cord | 330073 | JAN Code | 4954458307975 | Mass(g) | 390 |
Featured Uses | The serrated blade can cut iron sheets and stainless steel sheets without slipping. Chromium molybdenum steel with excellent durability and cutting performance is used for cutting iron sheets, tin sheets, galvanized iron sheets, and corrugated sheets. | Type | Left Curve | Grip material | TPR |
Material: Hardness | Blade/ HRC59-61 (High Frequency Treatment) | Blade material | Chrome Molybdenum | Cutting Capacity: Thin Iron Plate | Up to 1.2 mm |
Cutting Capacity: Steel Wire | Up to 1.5 mm | Cutting Capacity: Wire/Copper Wire | Up to 3 mm | Cutting Capacity: Stainless Steel | Up to 0.8 mm |
This page is Metal Snips, Left Curved, part number TRD-MSL.
You can find the detail information about specifications and dimensions on part number TRD-MSL.