Cellotape® for Clean Rooms【10 Pieces Per Package】

Cellotape® for Clean Rooms
[Features]
· Cellotape® is made from plant material, with the base material made from wood pulp and the adhesive made of natural rubber.
· Cellotape® generates very little static electricity, meaning that it does not attract dust.
· No static electricity generated as seen with petroleum tape.
· Tape which minimizes airborne particles.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CRCT-18

Part Number
CRCT-18
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Internal capacity

34.73 €

10 Pieces Per Package

1 pack 7 Days 1 Box (10 Rolls)

Loading...

  1. 1

Basic information

Product Type Adhesive Tape Color Transparency Width(mm) 18
Length(m) 35 Thickness(mm) 0.05 Adhesiveness 3.93N/10mm
Tensile Strength 41.6N/10mm Color Details Clear Trusco Code 303-5441
Mass(g/box) 690 Food Sanitation Act of Japan compliance number No. 370 Material Winding Core: Polyethylene
Base Materials Cellophane Adhesive Rubber-Based Cutting Method Can cut by hand
Stretch(%) 23 Internal capacity 1 Box (10 Rolls)

This page is Cellotape® for Clean Rooms, part number CRCT-18.
You can find the detail information about specifications and dimensions on part number CRCT-18.

Tech Support