• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Silent Black Ball (Low-Noise / Low-Vibration Type)

Silent Black Ball (Low-Noise / Low-Vibration Type)
Quiet, vibration resistant silent specification, affordable value price. Newly introduced 2-layer coating. Black pearl/fluorine coating finishing. It is resistant to cutting chips and tar, and capable of powerful and smooth cutting.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
MAT-BLPS-100
MAT-BLPS-125
MAT-BLPS-165
MAT-BLPS-190S
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter
(mm)
Blade thickness
(mm)
Number of flutes
(P)
Details Type Compatible Model JAN Code

19.40 €

1 10 Days 1001.230For Woodwork/Plasterboard, Dust Collection/Charging Circular Saw SizeCollection4534587 240031

15.80 €

1 8 Days 1251.242For Woodwork/Plasterboard, Dust Collection/Charging Circular Saw SizeCollection/Rechargeable4534587 240048

20.19 €

1 12 Days 1651.652Electric Circular Saw SizeRound4534587 240017

35.98 €

1 10 Days 190272Slide and desktop circular saw sizeSlide Circular Saw / Tabletop Saw4534587 240055

Loading...

  1. 1

Basic information

work material Wood Center bore diameter(mm) 20 Adaptable cutting material Wood, Laminated Wood, Plywood, Film-Faced Plywood, MDF Material, OSB Material, Flooring, Insulating Board, Fiber Board, Lath Board, Color Plywood
Fluorine BP Slit White

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360